IESNA:LM-63-2002
[TEST]P1390180
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6B-930-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 800mA 6xLight Square PACKAGE 90CRI 3000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (84) 3000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.77A 212.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14675.0
TILT=NONE
84 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 212.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
54.2 49.7 54.2 63.2 72.2 81.3 90.3 99.3 108.3 121.9 139.9 171.5 230.2 284.4 284.4 279.9 293.4 320.5 401.7 726.8 1137.5 1236.8 1115.0 943.4 708.7 577.8 510.1 474.0 455.9 424.3 379.2 275.4 108.3 31.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 49.7 54.2 63.2 72.2 81.3 85.8 94.8 99.3 112.8 121.9 144.4 180.6 221.2 225.7 221.2 216.7 230.2 270.8 437.9 645.5 704.2 654.5 582.3 483.0 428.8 406.3 392.7 383.7 365.6 325.0 252.8 121.9 31.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 49.7 54.2 58.7 67.7 76.7 81.3 90.3 90.3 99.3 108.3 121.9 130.9 158.0 167.0 162.5 144.4 139.9 144.4 149.0 153.5 171.5 198.6 221.2 257.3 284.4 302.4 316.0 311.5 307.0 270.8 230.2 130.9 31.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 49.7 54.2 58.7 67.7 72.2 76.7 85.8 85.8 94.8 99.3 112.8 117.4 139.9 144.4 144.4 130.9 126.4 130.9 130.9 135.4 149.0 171.5 189.6 216.7 243.8 257.3 266.3 266.3 270.8 248.3 216.7 130.9 36.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 49.7 54.2 58.7 63.2 72.2 76.7 81.3 81.3 85.8 90.3 99.3 108.3 121.9 126.4 126.4 117.4 117.4 117.4 117.4 117.4 126.4 139.9 153.5 180.6 198.6 212.2 221.2 221.2 230.2 225.7 203.1 135.4 40.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 45.1 49.7 54.2 63.2 67.7 72.2 72.2 72.2 81.3 81.3 90.3 94.8 99.3 103.8 103.8 99.3 103.8 99.3 99.3 99.3 103.8 112.8 121.9 139.9 158.0 162.5 171.5 176.0 194.1 198.6 185.1 135.4 45.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 45.1 49.7 54.2 58.7 63.2 67.7 67.7 67.7 72.2 72.2 76.7 81.3 81.3 81.3 85.8 85.8 90.3 85.8 81.3 81.3 81.3 81.3 85.8 99.3 112.8 117.4 121.9 130.9 153.5 176.0 171.5 135.4 49.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 45.1 49.7 54.2 58.7 58.7 63.2 63.2 63.2 67.7 67.7 72.2 76.7 76.7 76.7 76.7 76.7 81.3 81.3 76.7 76.7 76.7 76.7 81.3 94.8 108.3 112.8 117.4 126.4 139.9 153.5 149.0 117.4 45.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 45.1 49.7 54.2 54.2 58.7 63.2 63.2 63.2 63.2 63.2 67.7 67.7 67.7 67.7 72.2 72.2 72.2 72.2 72.2 72.2 72.2 72.2 76.7 90.3 103.8 108.3 112.8 117.4 126.4 130.9 126.4 99.3 45.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 45.1 45.1 49.7 54.2 54.2 58.7 58.7 58.7 58.7 58.7 63.2 63.2 63.2 63.2 63.2 63.2 63.2 67.7 63.2 67.7 67.7 67.7 72.2 81.3 94.8 103.8 108.3 112.8 108.3 103.8 99.3 81.3 40.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 45.1 45.1 49.7 49.7 49.7 54.2 54.2 54.2 54.2 54.2 58.7 54.2 54.2 54.2 54.2 54.2 54.2 58.7 58.7 63.2 63.2 63.2 67.7 76.7 90.3 99.3 103.8 103.8 94.8 81.3 76.7 63.2 36.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 45.1 45.1 49.7 49.7 49.7 49.7 49.7 49.7 49.7 49.7 54.2 49.7 49.7 49.7 49.7 49.7 49.7 54.2 54.2 58.7 58.7 58.7 63.2 72.2 81.3 85.8 90.3 85.8 76.7 67.7 63.2 49.7 27.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 45.1 45.1 45.1 45.1 49.7 49.7 49.7 49.7 49.7 49.7 49.7 49.7 49.7 45.1 45.1 45.1 45.1 49.7 45.1 49.7 54.2 58.7 63.2 67.7 72.2 72.2 72.2 67.7 63.2 54.2 45.1 36.1 18.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 40.6 40.6 45.1 45.1 45.1 45.1 45.1 45.1 45.1 45.1 45.1 45.1 45.1 40.6 40.6 40.6 40.6 40.6 40.6 45.1 45.1 54.2 58.7 63.2 63.2 58.7 58.7 49.7 45.1 36.1 31.6 18.1 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 40.6 40.6 40.6 40.6 45.1 40.6 40.6 40.6 40.6 40.6 40.6 40.6 40.6 36.1 36.1 36.1 36.1 36.1 31.6 36.1 40.6 49.7 54.2 58.7 54.2 45.1 40.6 31.6 27.1 22.6 13.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 40.6 40.6 40.6 40.6 45.1 40.6 40.6 40.6 40.6 36.1 36.1 36.1 36.1 31.6 31.6 31.6 31.6 31.6 31.6 31.6 36.1 40.6 40.6 45.1 40.6 36.1 31.6 22.6 22.6 18.1 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 40.6 40.6 40.6 40.6 40.6 40.6 36.1 36.1 36.1 36.1 36.1 31.6 31.6 27.1 27.1 27.1 27.1 31.6 31.6 31.6 27.1 31.6 27.1 31.6 27.1 22.6 22.6 18.1 13.5 13.5 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 40.6 36.1 36.1 36.1 40.6 36.1 36.1 36.1 36.1 31.6 31.6 27.1 27.1 22.6 22.6 18.1 22.6 27.1 27.1 27.1 22.6 18.1 13.5 13.5 13.5 13.5 9.0 9.0 9.0 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 40.6 36.1 36.1 36.1 36.1 36.1 31.6 31.6 31.6 27.1 27.1 22.6 22.6 18.1 18.1 13.5 18.1 22.6 27.1 22.6 13.5 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 40.6 36.1 36.1 36.1 36.1 36.1 31.6 31.6 31.6 27.1 22.6 18.1 18.1 13.5 13.5 9.0 13.5 18.1 22.6 18.1 9.0 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 40.6 36.1 36.1 36.1 36.1 36.1 31.6 31.6 27.1 22.6 22.6 18.1 18.1 13.5 9.0 9.0 9.0 13.5 13.5 13.5 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 40.6 36.1 36.1 31.6 31.6 31.6 27.1 27.1 27.1 22.6 18.1 13.5 13.5 9.0 4.5 4.5 4.5 4.5 9.0 4.5 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 40.6 36.1 36.1 31.6 31.6 31.6 27.1 27.1 22.6 18.1 13.5 9.0 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 40.6 36.1 36.1 31.6 31.6 31.6 27.1 27.1 22.6 18.1 9.0 9.0 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 40.6 36.1 36.1 31.6 31.6 31.6 27.1 27.1 18.1 13.5 9.0 4.5 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 36.1 31.6 31.6 27.1 27.1 27.1 22.6 22.6 18.1 13.5 4.5 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 36.1 31.6 31.6 27.1 27.1 27.1 22.6 22.6 13.5 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 36.1 31.6 31.6 27.1 27.1 27.1 22.6 18.1 13.5 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 36.1 31.6 31.6 27.1 27.1 22.6 22.6 18.1 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 36.1 31.6 27.1 22.6 22.6 22.6 18.1 13.5 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 36.1 31.6 27.1 22.6 22.6 18.1 18.1 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 36.1 31.6 27.1 22.6 22.6 18.1 18.1 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 36.1 31.6 27.1 22.6 22.6 18.1 13.5 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 36.1 27.1 22.6 18.1 18.1 13.5 13.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 36.1 27.1 22.6 18.1 18.1 13.5 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 36.1 27.1 22.6 18.1 18.1 13.5 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 31.6 27.1 22.6 18.1 18.1 13.5 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 31.6 27.1 22.6 18.1 18.1 13.5 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 31.6 27.1 22.6 18.1 13.5 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 31.6 27.1 22.6 18.1 13.5 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 31.6 27.1 22.6 18.1 13.5 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 31.6 27.1 18.1 13.5 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 31.6 27.1 18.1 13.5 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 31.6 27.1 18.1 13.5 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 31.6 27.1 18.1 13.5 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 31.6 22.6 18.1 13.5 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 31.6 22.6 18.1 13.5 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 31.6 22.6 18.1 13.5 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 31.6 22.6 18.1 13.5 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 31.6 22.6 18.1 13.5 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 31.6 22.6 18.1 13.5 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 31.6 22.6 18.1 13.5 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 31.6 22.6 18.1 13.5 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 31.6 22.6 18.1 13.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 31.6 22.6 18.1 13.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 31.6 22.6 18.1 13.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 36.1 27.1 22.6 13.5 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 36.1 27.1 22.6 13.5 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 36.1 27.1 22.6 13.5 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 36.1 27.1 22.6 18.1 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 40.6 31.6 27.1 18.1 13.5 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 40.6 31.6 27.1 22.6 13.5 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 40.6 31.6 27.1 22.6 13.5 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 45.1 36.1 31.6 27.1 18.1 13.5 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 45.1 36.1 31.6 27.1 22.6 18.1 9.0 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 49.7 40.6 36.1 31.6 22.6 18.1 13.5 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 49.7 40.6 36.1 31.6 27.1 22.6 13.5 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 54.2 45.1 40.6 36.1 31.6 27.1 18.1 13.5 9.0 4.5 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 54.2 49.7 45.1 40.6 36.1 31.6 22.6 18.1 13.5 9.0 4.5 4.5 4.5 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 58.7 49.7 45.1 40.6 36.1 31.6 27.1 22.6 13.5 9.0 9.0 9.0 4.5 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 58.7 54.2 49.7 45.1 40.6 36.1 31.6 27.1 18.1 13.5 9.0 9.0 4.5 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 63.2 58.7 54.2 49.7 45.1 40.6 36.1 31.6 22.6 18.1 13.5 13.5 9.0 9.0 9.0 4.5 4.5 4.5 4.5 4.5 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.5 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 63.2 58.7 54.2 49.7 45.1 45.1 40.6 31.6 27.1 18.1 18.1 13.5 13.5 9.0 9.0 9.0 4.5 4.5 4.5 4.5 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.5 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 67.7 63.2 58.7 54.2 49.7 49.7 45.1 36.1 31.6 22.6 22.6 18.1 18.1 13.5 13.5 13.5 9.0 9.0 9.0 9.0 9.0 9.0 4.5 4.5 4.5 4.5 4.5 4.5 4.5 4.5 4.5 9.0 9.0 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 67.7 63.2 58.7 54.2 54.2 49.7 45.1 40.6 31.6 27.1 22.6 18.1 18.1 13.5 13.5 13.5 9.0 9.0 9.0 9.0 9.0 9.0 4.5 4.5 4.5 4.5 4.5 4.5 4.5 4.5 4.5 9.0 9.0 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 67.7 63.2 58.7 58.7 54.2 54.2 49.7 45.1 36.1 31.6 27.1 22.6 22.6 18.1 18.1 13.5 13.5 13.5 13.5 13.5 9.0 9.0 4.5 4.5 4.5 4.5 4.5 4.5 4.5 9.0 9.0 9.0 9.0 9.0 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 72.2 67.7 63.2 58.7 58.7 54.2 54.2 45.1 40.6 31.6 27.1 27.1 22.6 18.1 18.1 18.1 13.5 13.5 13.5 13.5 13.5 13.5 9.0 9.0 9.0 9.0 9.0 9.0 9.0 9.0 9.0 13.5 13.5 9.0 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 72.2 67.7 63.2 63.2 58.7 58.7 54.2 49.7 40.6 36.1 31.6 27.1 27.1 22.6 22.6 18.1 18.1 18.1 18.1 18.1 13.5 13.5 9.0 9.0 9.0 9.0 9.0 9.0 9.0 13.5 13.5 13.5 13.5 13.5 13.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 72.2 67.7 63.2 63.2 58.7 58.7 58.7 49.7 45.1 36.1 31.6 31.6 27.1 22.6 22.6 18.1 18.1 18.1 18.1 18.1 13.5 13.5 9.0 9.0 9.0 9.0 9.0 9.0 9.0 13.5 13.5 13.5 13.5 13.5 13.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 72.2 67.7 63.2 63.2 58.7 58.7 58.7 54.2 49.7 40.6 36.1 31.6 31.6 27.1 27.1 22.6 22.6 22.6 22.6 18.1 13.5 13.5 9.0 9.0 9.0 9.0 9.0 9.0 9.0 13.5 13.5 13.5 13.5 13.5 13.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 72.2 67.7 67.7 67.7 63.2 63.2 63.2 54.2 49.7 45.1 36.1 36.1 31.6 27.1 27.1 22.6 22.6 22.6 22.6 22.6 18.1 18.1 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 72.2 67.7 67.7 67.7 63.2 63.2 63.2 58.7 54.2 45.1 40.6 36.1 36.1 31.6 31.6 27.1 27.1 27.1 27.1 22.6 18.1 18.1 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 72.2 67.7 67.7 67.7 63.2 63.2 63.2 58.7 54.2 49.7 40.6 36.1 36.1 31.6 31.6 27.1 27.1 27.1 27.1 22.6 18.1 18.1 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 72.2 67.7 67.7 67.7 63.2 63.2 63.2 58.7 54.2 49.7 40.6 40.6 36.1 36.1 31.6 31.6 31.6 31.6 27.1 27.1 22.6 18.1 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 72.2 67.7 67.7 67.7 63.2 63.2 63.2 63.2 54.2 49.7 45.1 40.6 40.6 36.1 36.1 31.6 31.6 31.6 31.6 27.1 22.6 22.6 18.1 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 67.7 63.2 63.2 63.2 63.2 63.2 63.2 63.2 54.2 49.7 45.1 45.1 40.6 40.6 36.1 36.1 36.1 36.1 31.6 31.6 27.1 22.6 18.1 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 67.7 63.2 63.2 63.2 63.2 63.2 63.2 63.2 54.2 49.7 45.1 45.1 40.6 40.6 36.1 36.1 36.1 36.1 31.6 31.6 27.1 22.6 18.1 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 13.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 67.7 63.2 63.2 63.2 63.2 63.2 63.2 63.2 54.2 49.7 45.1 45.1 40.6 40.6 40.6 40.6 40.6 40.6 36.1 36.1 31.6 27.1 22.6 18.1 18.1 18.1 18.1 18.1 18.1 13.5 13.5 13.5 13.5 13.5 13.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 67.7 63.2 63.2 63.2 63.2 63.2 58.7 58.7 54.2 49.7 49.7 49.7 45.1 45.1 40.6 40.6 40.6 45.1 45.1 40.6 36.1 31.6 27.1 22.6 22.6 18.1 18.1 22.6 18.1 18.1 13.5 13.5 13.5 13.5 13.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 67.7 63.2 63.2 58.7 58.7 58.7 58.7 58.7 54.2 49.7 49.7 49.7 45.1 45.1 45.1 45.1 45.1 45.1 49.7 45.1 36.1 31.6 27.1 22.6 22.6 22.6 22.6 22.6 22.6 18.1 13.5 13.5 9.0 9.0 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 67.7 63.2 63.2 58.7 58.7 58.7 54.2 54.2 54.2 49.7 49.7 49.7 45.1 45.1 45.1 45.1 45.1 49.7 54.2 49.7 40.6 36.1 31.6 27.1 27.1 22.6 22.6 27.1 22.6 18.1 13.5 13.5 9.0 9.0 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 67.7 63.2 63.2 58.7 58.7 58.7 54.2 54.2 54.2 49.7 49.7 49.7 49.7 49.7 49.7 49.7 49.7 54.2 54.2 54.2 45.1 45.1 45.1 40.6 40.6 36.1 31.6 36.1 31.6 27.1 22.6 18.1 13.5 9.0 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 67.7 63.2 63.2 58.7 58.7 58.7 58.7 54.2 54.2 54.2 54.2 54.2 49.7 49.7 54.2 54.2 54.2 54.2 58.7 54.2 54.2 54.2 58.7 58.7 54.2 45.1 45.1 40.6 36.1 31.6 27.1 22.6 13.5 9.0 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 63.2 63.2 58.7 58.7 58.7 58.7 58.7 54.2 54.2 54.2 54.2 54.2 54.2 54.2 54.2 54.2 54.2 58.7 58.7 58.7 58.7 63.2 72.2 72.2 63.2 58.7 54.2 49.7 45.1 40.6 36.1 22.6 18.1 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 63.2 63.2 58.7 58.7 58.7 58.7 58.7 54.2 54.2 54.2 54.2 54.2 54.2 54.2 58.7 58.7 58.7 58.7 58.7 58.7 63.2 72.2 85.8 85.8 76.7 67.7 63.2 54.2 49.7 45.1 40.6 27.1 18.1 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 63.2 63.2 58.7 58.7 58.7 63.2 58.7 58.7 58.7 58.7 58.7 58.7 58.7 58.7 63.2 63.2 63.2 63.2 63.2 63.2 67.7 76.7 85.8 90.3 85.8 81.3 76.7 72.2 67.7 58.7 54.2 40.6 27.1 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 67.7 63.2 63.2 63.2 63.2 63.2 63.2 58.7 58.7 63.2 63.2 63.2 63.2 63.2 67.7 67.7 67.7 67.7 72.2 72.2 76.7 81.3 90.3 94.8 94.8 94.8 94.8 85.8 81.3 76.7 72.2 58.7 36.1 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 67.7 63.2 63.2 63.2 63.2 67.7 63.2 63.2 63.2 63.2 63.2 63.2 63.2 63.2 67.7 67.7 72.2 72.2 76.7 76.7 81.3 81.3 90.3 94.8 103.8 108.3 108.3 103.8 99.3 90.3 85.8 72.2 45.1 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 67.7 63.2 63.2 63.2 63.2 67.7 63.2 63.2 63.2 67.7 67.7 67.7 67.7 67.7 72.2 72.2 76.7 76.7 81.3 81.3 85.8 85.8 90.3 99.3 112.8 121.9 121.9 117.4 112.8 103.8 99.3 85.8 54.2 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 67.7 67.7 67.7 67.7 67.7 72.2 67.7 67.7 67.7 72.2 72.2 72.2 72.2 76.7 81.3 81.3 85.8 85.8 85.8 85.8 90.3 90.3 94.8 108.3 121.9 126.4 130.9 130.9 130.9 130.9 126.4 103.8 54.2 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 67.7 67.7 67.7 67.7 72.2 72.2 72.2 72.2 72.2 76.7 81.3 81.3 81.3 81.3 85.8 90.3 94.8 90.3 90.3 90.3 94.8 94.8 99.3 112.8 126.4 135.4 139.9 139.9 149.0 158.0 149.0 126.4 58.7 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 67.7 72.2 72.2 72.2 72.2 76.7 76.7 76.7 76.7 81.3 85.8 85.8 85.8 90.3 94.8 94.8 99.3 99.3 94.8 90.3 94.8 94.8 103.8 121.9 135.4 139.9 144.4 153.5 167.0 180.6 176.0 144.4 58.7 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 67.7 72.2 72.2 72.2 76.7 76.7 81.3 81.3 81.3 85.8 90.3 90.3 90.3 94.8 99.3 103.8 108.3 103.8 99.3 94.8 99.3 99.3 108.3 126.4 139.9 144.4 153.5 162.5 185.1 207.6 198.6 162.5 58.7 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 67.7 72.2 72.2 76.7 81.3 81.3 85.8 85.8 90.3 94.8 99.3 103.8 108.3 117.4 117.4 117.4 121.9 117.4 117.4 112.8 121.9 135.4 144.4 167.0 180.6 185.1 194.1 198.6 212.2 221.2 203.1 153.5 54.2 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 72.2 76.7 76.7 76.7 85.8 85.8 90.3 94.8 99.3 103.8 112.8 117.4 130.9 139.9 135.4 135.4 135.4 130.9 135.4 135.4 144.4 171.5 185.1 207.6 221.2 230.2 234.7 234.7 239.2 234.7 207.6 139.9 54.2 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 72.2 76.7 76.7 81.3 85.8 90.3 94.8 99.3 103.8 112.8 121.9 130.9 149.0 158.0 153.5 149.0 144.4 144.4 149.0 153.5 167.0 203.1 221.2 243.8 261.8 270.8 275.4 266.3 261.8 248.3 212.2 130.9 49.7 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 72.2 76.7 76.7 81.3 90.3 94.8 99.3 103.8 112.8 121.9 130.9 144.4 167.0 180.6 171.5 162.5 158.0 158.0 167.0 171.5 189.6 239.2 257.3 284.4 302.4 311.5 316.0 302.4 288.9 261.8 216.7 117.4 45.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 72.2 76.7 81.3 85.8 94.8 99.3 108.3 112.8 126.4 139.9 158.0 189.6 225.7 234.7 230.2 225.7 239.2 302.4 446.9 582.3 668.1 704.2 672.6 537.2 474.0 433.3 410.8 379.2 347.6 302.4 216.7 108.3 45.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 72.2 76.7 81.3 85.8 94.8 103.8 112.8 121.9 135.4 153.5 180.6 230.2 284.4 288.9 284.4 288.9 320.5 442.4 726.8 988.6 1146.6 1164.6 1087.9 789.9 641.0 550.7 501.1 451.4 401.7 338.5 216.7 99.3 40.6 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 72.2 76.7 85.8 90.3 99.3 108.3 121.9 135.4 153.5 194.1 270.8 383.7 464.9 505.6 555.2 641.0 835.1 1327.1 2193.8 3164.3 3435.1 3155.3 2586.5 2035.8 1516.7 1124.0 835.1 641.0 496.5 392.7 216.7 108.3 40.6 4.5 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 72.2 76.7 85.8 90.3 103.8 112.8 130.9 144.4 171.5 234.7 356.6 537.2 641.0 717.7 821.5 988.6 1349.7 2211.9 3660.8 5340.0 5723.7 5141.4 4085.2 3281.7 2392.4 1697.3 1169.1 830.6 591.3 446.9 212.2 112.8 40.6 4.5 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 72.2 76.7 85.8 94.8 108.3 117.4 139.9 176.0 270.8 446.9 699.7 979.5 1218.8 1435.4 1683.7 2013.2 2699.4 4310.9 6554.3 8454.7 8838.4 8229.0 7204.3 6464.0 5543.2 4482.4 3132.7 1900.4 1060.8 573.3 234.7 121.9 45.1 4.5 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 72.2 76.7 85.8 94.8 108.3 121.9 153.5 203.1 374.7 663.6 1042.7 1421.9 1796.6 2148.7 2541.4 3037.9 4053.6 6409.9 9447.8 11569.3 11953.0 11312.0 10319.0 9646.4 8693.9 7267.5 5091.8 2970.2 1525.7 695.2 252.8 130.9 45.1 4.5 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 72.2 76.7 85.8 99.3 112.8 126.4 162.5 234.7 474.0 875.7 1385.8 1864.3 2369.8 2866.4 3403.5 4058.1 5403.2 8508.9 12336.7 14684.0 15063.2 14399.6 13438.1 12828.7 11844.7 10048.1 7055.4 4035.5 1995.2 821.5 275.4 139.9 49.7 4.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 72.2 76.7 85.8 99.3 112.8 130.9 171.5 261.8 573.3 1087.9 1728.9 2306.6 2947.6 3579.6 4261.2 5082.7 6752.9 10607.9 15230.2 17798.6 18177.8 17482.7 16552.8 16011.1 14995.5 12833.3 9014.4 5105.3 2460.1 943.4 293.4 149.0 49.7 4.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 72.2 76.7 85.8 99.3 117.4 139.9 189.6 343.1 839.6 1534.8 2315.7 3065.0 3773.7 4500.4 5254.3 6328.6 8617.2 12837.8 17527.8 19852.5 20249.7 19757.7 19252.1 18891.0 17577.5 14625.3 10540.2 6455.0 3633.8 1227.8 365.6 153.5 45.1 4.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 72.2 76.7 85.8 103.8 117.4 144.4 207.6 424.3 1101.4 1977.1 2898.0 3823.3 4599.8 5421.3 6247.4 7574.5 10477.0 15063.2 19820.9 21901.9 22321.7 22032.8 21947.0 21766.4 20159.5 16417.4 12061.4 7804.7 4807.4 1512.2 437.9 158.0 45.1 4.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 67.7 72.2 85.8 103.8 121.9 153.5 221.2 505.6 1363.2 2419.5 3480.3 4581.7 5430.3 6346.7 7244.9 8820.3 12336.7 17293.1 22114.0 23951.2 24398.1 24307.8 24646.4 24641.8 22746.0 18209.4 13587.1 9154.4 5985.5 1796.6 510.1 162.5 40.6 4.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 67.7 72.2 85.8 103.8 121.9 158.0 239.2 586.8 1629.5 2866.4 4067.1 5340.0 6256.4 7267.5 8238.0 10066.2 14201.0 19523.0 24411.6 26005.1 26470.0 26582.9 27345.7 27521.8 25328.0 20001.5 15112.8 10504.0 7159.2 2080.9 582.3 167.0 36.1 4.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 67.7 72.2 85.8 103.8 121.9 162.5 261.8 695.2 1882.3 3295.2 4586.2 5845.6 6834.2 7958.2 9091.2 11199.2 15803.5 21892.8 26623.5 28176.3 28591.6 28961.7 29855.5 29656.9 26844.7 21315.0 16218.7 11853.7 7976.2 2369.8 704.2 180.6 40.6 4.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 67.7 72.2 85.8 103.8 126.4 167.0 288.9 803.5 2135.1 3728.6 5100.8 6351.2 7412.0 8648.8 9948.8 12332.2 17405.9 24262.7 28835.3 30343.0 30717.7 31340.6 32365.3 31792.0 28361.4 22628.6 17329.2 13207.9 8797.8 2658.7 826.1 198.6 40.6 4.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 63.2 72.2 85.8 103.8 126.4 167.0 311.5 907.3 2387.9 4157.4 5619.9 6856.7 7985.2 9339.4 10802.0 13465.2 19003.9 26632.5 31047.2 32514.2 32839.2 33715.0 34875.1 33922.6 29873.6 23937.7 18435.1 14557.6 9614.8 2943.1 943.4 212.2 45.1 4.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 63.2 72.2 85.8 103.8 126.4 171.5 334.0 1015.6 2640.7 4586.2 6134.5 7362.3 8563.0 10030.1 11655.1 14598.2 20606.3 29002.4 33259.0 34680.9 34960.8 36093.8 37384.8 36057.7 31390.3 25251.2 19541.0 15907.3 10431.8 3232.0 1065.3 225.7 45.1 4.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 63.2 72.2 85.8 103.8 126.4 176.0 343.1 1092.4 2816.7 4811.9 6328.6 7551.9 8824.8 10337.0 12065.9 15207.6 21473.0 29959.3 34198.0 35714.7 36179.6 37497.7 38666.8 37127.5 32216.3 25847.1 20461.9 16665.6 10702.7 3552.5 1160.1 225.7 45.1 4.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 63.2 72.2 85.8 103.8 126.4 180.6 347.6 1169.1 2992.8 5042.1 6518.2 7741.5 9086.7 10648.5 12476.7 15812.5 22339.7 30911.8 35136.9 36752.9 37398.4 38897.0 39948.8 38192.8 33042.4 26438.4 21378.2 17424.0 10978.0 3877.5 1254.9 225.7 45.1 4.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 58.7 67.7 81.3 103.8 126.4 180.6 356.6 1245.9 3168.8 5267.8 6712.3 7931.1 9348.5 10955.4 12887.4 16421.9 23206.4 31868.7 36071.3 37786.6 38612.6 40300.9 41226.2 39262.6 33863.9 27034.3 22299.1 18182.3 11248.9 4198.0 1345.2 221.2 45.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 58.7 67.7 81.3 103.8 126.4 185.1 361.1 1322.6 3344.9 5493.5 6901.9 8120.7 9610.3 11262.4 13298.2 17026.8 24073.1 32821.2 37010.2 38820.3 39831.4 41700.2 42508.2 40327.9 34690.0 27625.6 23215.4 18940.7 11519.7 4518.5 1440.0 221.2 45.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 58.7 67.7 81.3 103.8 126.4 180.6 356.6 1277.5 3223.0 5285.9 6716.8 7913.0 9298.8 10892.2 12837.8 16336.1 23066.5 31683.7 35940.4 37597.0 38418.5 40052.6 40914.8 38888.0 33507.3 26804.0 22217.8 18074.0 11203.7 4229.6 1444.5 243.8 45.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 58.7 67.7 81.3 103.8 126.4 176.0 347.6 1232.3 3101.1 5078.2 6536.3 7700.9 8987.3 10517.6 12377.3 15641.0 22055.3 30546.1 34870.5 36369.2 37005.7 38400.5 39325.8 37452.5 32324.6 25982.5 21220.2 17207.3 10892.2 3940.7 1449.0 261.8 45.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 54.2 63.2 76.7 99.3 121.9 171.5 343.1 1187.2 2974.7 4866.1 6351.2 7493.2 8675.9 10147.4 11916.9 14950.3 21048.7 29404.1 33800.7 35145.9 35588.3 36752.9 37732.4 36012.6 31142.0 25156.4 20218.1 16336.1 10576.3 3651.8 1449.0 284.4 40.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 54.2 63.2 76.7 99.3 121.9 167.0 334.0 1142.0 2852.8 4658.4 6166.1 7281.1 8364.4 9772.8 11456.5 14255.2 20037.6 28266.6 32730.9 33918.1 34175.4 35100.7 36139.0 34572.6 29959.3 24334.9 19220.5 15469.4 10260.3 3362.9 1453.5 302.4 40.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 54.2 63.2 76.7 99.3 121.9 162.5 311.5 1024.7 2554.9 4243.1 5683.1 6802.6 7818.2 9082.1 10576.3 13045.4 18367.4 26023.1 30541.6 31814.6 32089.9 32812.2 33751.1 32581.9 28514.8 23120.6 18055.9 14250.7 9488.4 3101.1 1313.6 284.4 40.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 54.2 63.2 76.7 99.3 121.9 158.0 288.9 911.8 2261.5 3827.9 5200.1 6328.6 7272.0 8387.0 9696.0 11840.2 16697.2 23779.7 28352.3 29715.6 30004.5 30523.6 31363.2 30591.3 27065.9 21901.9 16891.3 13031.9 8716.5 2834.8 1169.1 261.8 36.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 54.2 63.2 76.7 94.8 117.4 153.5 266.3 794.5 1963.6 3408.1 4717.1 5850.1 6725.8 7696.3 8815.8 10630.4 15027.1 21536.2 26163.1 27612.0 27914.5 28235.0 28970.8 28596.1 25621.4 20687.6 15726.7 11813.1 7944.6 2573.0 1029.2 243.8 36.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 54.2 63.2 76.7 94.8 117.4 149.0 243.8 677.1 1665.7 2992.8 4234.1 5371.6 6179.6 7001.2 7935.6 9420.7 13356.9 19292.8 23973.8 25508.5 25829.0 25946.4 26582.9 26605.4 24172.4 19468.8 14562.1 10594.3 7172.7 2306.6 884.7 221.2 31.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 54.2 63.2 76.7 94.8 112.8 144.4 221.2 573.3 1408.4 2541.4 3638.3 4640.4 5376.2 6143.5 7005.7 8305.7 11686.7 17053.8 21829.6 23594.6 23910.6 23793.2 24018.9 23842.9 21721.3 17527.8 13031.9 9217.6 6030.7 1995.2 753.8 207.6 36.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 54.2 63.2 76.7 90.3 112.8 135.4 203.1 469.5 1151.1 2094.5 3042.4 3904.6 4577.2 5290.4 6080.3 7186.3 10012.0 14814.9 19690.0 21685.2 21996.7 21640.0 21455.0 21075.8 19270.2 15586.8 11501.6 7840.8 4888.6 1683.7 618.4 194.1 40.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 54.2 63.2 72.2 90.3 108.3 130.9 180.6 361.1 893.8 1643.1 2442.1 3173.3 3773.7 4432.7 5150.5 6071.3 8341.8 12576.0 17545.9 19771.3 20078.2 19482.4 18891.0 18313.2 16819.1 13641.3 9971.4 6464.0 3746.6 1367.7 487.5 180.6 45.1 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 54.2 63.2 72.2 85.8 103.8 121.9 158.0 257.3 636.5 1191.7 1846.2 2437.6 2970.2 3575.1 4220.6 4951.8 6667.2 10337.0 15401.7 17857.3 18159.8 17329.2 16327.1 15546.2 14368.0 11700.2 8441.2 5087.3 2604.6 1056.3 352.1 167.0 49.7 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 54.2 63.2 72.2 85.8 99.3 117.4 149.0 225.7 519.1 957.0 1485.1 1968.1 2387.9 2866.4 3381.0 3981.3 5344.6 8283.2 12512.8 14801.4 15117.3 14291.3 13262.1 12431.5 11334.6 9145.3 6581.4 4003.9 2108.0 916.3 329.5 158.0 45.1 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 54.2 63.2 72.2 81.3 94.8 112.8 135.4 194.1 401.7 717.7 1119.5 1498.6 1810.1 2153.2 2545.9 3010.8 4026.5 6229.3 9623.8 11749.9 12074.9 11253.4 10197.1 9312.4 8301.2 6594.9 4721.6 2925.1 1611.5 771.9 307.0 144.4 45.1 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 49.7 58.7 67.7 81.3 90.3 108.3 126.4 162.5 284.4 478.5 753.8 1024.7 1227.8 1440.0 1706.3 2035.8 2703.9 4170.9 6730.4 8693.9 9028.0 8215.5 7132.1 6193.2 5267.8 4040.0 2857.4 1841.7 1110.4 627.4 284.4 135.4 40.6 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 49.7 58.7 67.7 76.7 85.8 103.8 112.8 130.9 167.0 243.8 392.7 555.2 645.5 731.3 866.7 1065.3 1381.3 2117.1 3841.4 5638.0 5985.5 5177.5 4067.1 3078.5 2234.4 1485.1 997.6 758.3 613.9 487.5 261.8 121.9 36.1 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 49.7 58.7 67.7 76.7 85.8 99.3 108.3 121.9 144.4 189.6 279.9 392.7 464.9 505.6 573.3 677.1 848.6 1259.4 2284.1 3385.5 3611.2 3146.2 2505.3 1891.4 1403.8 997.6 735.8 604.9 519.1 433.3 270.8 117.4 36.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 49.7 54.2 63.2 72.2 81.3 90.3 99.3 108.3 121.9 139.9 171.5 230.2 284.4 284.4 279.9 293.4 320.5 401.7 726.8 1137.5 1236.8 1115.0 943.4 708.7 577.8 510.1 474.0 455.9 424.3 379.2 275.4 108.3 31.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
